(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Cable Cutter DVC-HC210/DVC-HC240

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do no use this product on electrified items because it could cause an electric shock. Do not use this product for anything other than the intended purpose. Do not use this product beyond its capacity.

Specifications of 4977292271714

  • Product Model
    Other
  • Cutting Capacity
    IV wire 38 mm2 (diameter 11.4 mm)
  • Total Length(mm)
    Approx. 200
  • Blade hardness
    HRC50 to 55
  • JAN Code
    4977292271714
  • Material 1
    Special tool steel
  • Package width(mm)
    75
  • Package height(mm)
    255
  • Package depth(mm)
    15
  • Package weight(g)
    300
Part Number
4977292271714
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 763.14

CUTTING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Other
  • Cutting Capacity
    IV wire 38 mm2 (diameter 11.4 mm)
  • Total Length(mm)
    Approx. 200
  • Blade hardness
    HRC50 to 55
  • JAN Code
    4977292271714
  • Material 1
    Special tool steel
  • Package width(mm)
    75
  • Package height(mm)
    255
  • Package depth(mm)
    15
  • Package weight(g)
    300

Product Description

Cutting tool that employs special tool steel for outstanding sharpness and durability.
[Features]
· Made of special tool steel for superb sharpness and durability.
· Also useful for cutting rubber and urethane rods.
[Applications]
· For cutting cable lines (IV wire) in electrical work.

Specifications of 4977292271714

  • Product Model
    Other
  • Cutting Capacity
    IV wire 38 mm2 (diameter 11.4 mm)
  • Total Length(mm)
    Approx. 200
  • Blade hardness
    HRC50 to 55
  • JAN Code
    4977292271714
  • Material 1
    Special tool steel
  • Package width(mm)
    75
  • Package height(mm)
    255
  • Package depth(mm)
    15
  • Package weight(g)
    300
Part Number
4977292271714
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 763.14

CUTTING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1