(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aramid Fiber Scissors, KS-160AR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Please do not use it for anything other than the intended usage. Please follow the precautions on the package before use.

Specifications of KS-160AR

  • Product Model
    Other
  • Blade tip hardness
    HV1200
  • Blade hardness
    HRC60-62
  • JAN Code
    4977292129213
  • Material 1
    Cutting edge: Molybdenum / vanadium steel, grip: Elastomer resin
  • Package width(mm)
    115
  • Package height(mm)
    215
  • Package depth(mm)
    13
  • Package weight(g)
    89
Part Number
KS-160AR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 753.08

CUTTING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Other
  • Blade tip hardness
    HV1200
  • Blade hardness
    HRC60-62
  • JAN Code
    4977292129213
  • Material 1
    Cutting edge: Molybdenum / vanadium steel, grip: Elastomer resin
  • Package width(mm)
    115
  • Package height(mm)
    215
  • Package depth(mm)
    13
  • Package weight(g)
    89

Product Description

The ideal scissors for cutting aramid fiber (Kevlar).
[Features]
・ You can also cut nylon fibers, fabrics, films, fishing threads, vinyl ropes, strings, etc.
・ The fine serrated blade can cut firmly without missing the material
・ The cutting edge has been induction hardened
・ The grip is made of non-slip elastomer resin
[Application]
・ Cutting the Kevlar coating in the optical fiber cord, etc.

Specifications of KS-160AR

  • Product Model
    Other
  • Blade tip hardness
    HV1200
  • Blade hardness
    HRC60-62
  • JAN Code
    4977292129213
  • Material 1
    Cutting edge: Molybdenum / vanadium steel, grip: Elastomer resin
  • Package width(mm)
    115
  • Package height(mm)
    215
  • Package depth(mm)
    13
  • Package weight(g)
    89
Part Number
KS-160AR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 753.08

CUTTING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1