(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Bolt Clipper 300 SBC-S300SI

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SBC-S300SI

  • Tool / Related Products
    Body
  • JAN Code
    4977292216654
  • Product Width(mm)
    120
  • Product Height(mm)
    310
  • Product Depth(mm)
    29
  • Package Weight(g)
    475
Part Number
SBC-S300SI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 984.92

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool / Related Products
    Body
  • JAN Code
    4977292216654
  • Product Width(mm)
    120
  • Product Height(mm)
    310
  • Product Depth(mm)
    29
  • Package Weight(g)
    475

Product Description

With the handles forged aluminum alloy handles, the clippers are tough and lightweight with a depth of 29 mm.
[Features]
・ With mounting holes for fall prevention cord.
・ Maximum cutting ability: Soft steel wire 5 mm.
[Applications]
・ Cutting mild steel wire rods and cylindrical rods.

Specifications of SBC-S300SI

  • Tool / Related Products
    Body
  • JAN Code
    4977292216654
  • Product Width(mm)
    120
  • Product Height(mm)
    310
  • Product Depth(mm)
    29
  • Package Weight(g)
    475
Part Number
SBC-S300SI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 984.92

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1