(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Bolt Clipper 300 SPD-S300GM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SPD-S300GM

  • Tool / Related Products
    Body
  • JAN Code
    4977292216647
  • Product Width(mm)
    120
  • Product Height(mm)
    310
  • Product Depth(mm)
    29
  • Package Weight(g)
    475
Part Number
SPD-S300GM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 958.12

HAND TOOL 1 Piece(s) 7 Day(s)

Basic Specifications

  • Tool / Related Products
    Body
  • JAN Code
    4977292216647
  • Product Width(mm)
    120
  • Product Height(mm)
    310
  • Product Depth(mm)
    29
  • Package Weight(g)
    475

Product Description

Clippers of tools for scaffold constructors.
[Features]
・ It is unified the design across the Spider Series.
・ Forged aluminum alloy handles, tough and lightweight.
・ Beautifully shining gunmetal color.
・ Maximum cutting ability: Soft steel wire 5 mm.
[Applications]
・ Cutting mild steel wire rods and cylindrical rods.

Specifications of SPD-S300GM

  • Tool / Related Products
    Body
  • JAN Code
    4977292216647
  • Product Width(mm)
    120
  • Product Height(mm)
    310
  • Product Depth(mm)
    29
  • Package Weight(g)
    475
Part Number
SPD-S300GM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 958.12

HAND TOOL 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1