(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Bolt Clipper SPD-S250RE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SPD-S250RE

  • Tool / Related Products
    Body
  • Total Length(mm)
    250
  • Cutting Capacity (HRB80 Soft Wire)(mm)
    5
  • JAN Code
    4977292216623
  • Product Width(mm)
    120
  • Product Height(mm)
    250
  • Product Depth(mm)
    26
  • Handle Shape
    Straight
  • Color
    Red
  • Package Weight(g)
    463
Part Number
SPD-S250RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 994.53

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool / Related Products
    Body
  • Total Length(mm)
    250
  • Cutting Capacity (HRB80 Soft Wire)(mm)
    5
  • JAN Code
    4977292216623
  • Product Width(mm)
    120
  • Product Height(mm)
    250
  • Product Depth(mm)
    26
  • Handle Shape
    Straight
  • Color
    Red
  • Package Weight(g)
    463

Product Description

Highly practical and stylishly designed 250-mm red aluminum bolt cutters.
[Features]
・ It is unified the design across the Spider Series.
・ It is possible to cut thick mild steel wire rod that cannot be cut with combination pliers.
・ The handle shape is gentle on the hands and easy to grip.
・ Forged aluminum alloy handle, tough and lightweight.
[Applications]
・ Cutting of wire rods.
・ For cutting annealing wire at construction sites, etc.

Specifications of SPD-S250RE

  • Tool / Related Products
    Body
  • Total Length(mm)
    250
  • Cutting Capacity (HRB80 Soft Wire)(mm)
    5
  • JAN Code
    4977292216623
  • Product Width(mm)
    120
  • Product Height(mm)
    250
  • Product Depth(mm)
    26
  • Handle Shape
    Straight
  • Color
    Red
  • Package Weight(g)
    463
Part Number
SPD-S250RE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 994.53

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1