(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SPW-300A |
SPW-450A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (O.D.) (mm) |
Grippable tube nominal diameter | JAN Code | Package width (mm) |
Package height (mm) |
Package depth (mm) |
Package weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 799.04 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 10 to 49 | 40A | 4977292216388 | 75 | 285 | 32 | 766 | ||
฿ 1,251.33 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 26 to 77 | 65A | 4977292216401 | 91 | 405 | 40 | 1,526 |
Pipe wrench that opens widely and is ideal for piping work of gas/water pipes.
[Features]
· Designed to firmly grip and turn a copper pipe (galvanized).
· The blades are induction hardened for durability and shaped to securely bite into a tube.
· Made of aluminum alloy and fully heat-treated to boast a lightweight, but tough body.
· You can choose from the 3 different grippable tube nominal diameters of 40A, 50A and 65A.
[Applications]
· Can be used for piping work, dismantling of machines, etc.
Part Number |
---|
SPW-300A |
SPW-450A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (O.D.) (mm) |
Grippable tube nominal diameter | JAN Code | Package width (mm) |
Package height (mm) |
Package depth (mm) |
Package weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 799.04 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 10 to 49 | 40A | 4977292216388 | 75 | 285 | 32 | 766 | ||
฿ 1,251.33 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 26 to 77 | 65A | 4977292216401 | 91 | 405 | 40 | 1,526 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?