- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TR-2
-
- Product Type
- Pipe reamer
-
- Chamfering performance
- 5 to 38 mm(5/16 to 1 1/2 inch)
-
- JAN Code
- 4977292222587
-
- Material
- Steel
-
- Package width(mm)
- 60
-
- Package height(mm)
- 115
-
- Package depth(mm)
- 60
-
- Package weight(g)
- 280
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 531.57
|
CUBE REEMER
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Pipe reamer
-
- Chamfering performance
- 5 to 38 mm(5/16 to 1 1/2 inch)
-
- JAN Code
- 4977292222587
-
- Material
- Steel
-
- Package width(mm)
- 60
-
- Package height(mm)
- 115
-
- Package depth(mm)
- 60
-
- Package weight(g)
- 280
Product Description
A tube reamer made of steel with solid appearance and easy-to-use construction.
[Features]
・Capable of deburring both outer and inner diameters.
・The blade is strong, has good sharpness and excellent workability, and can be used for tubes made of copper, brass and aluminum.
・Chamfering is possible within the range of 5 to 38 mm (5/16 to 1 1/2 inch).
・The package size is width 50 × height 58 × depth 50 mm, weight 280 g.
[Applications]
・It can be used when chamfering.
Specifications of TR-2
-
- Product Type
- Pipe reamer
-
- Chamfering performance
- 5 to 38 mm(5/16 to 1 1/2 inch)
-
- JAN Code
- 4977292222587
-
- Material
- Steel
-
- Package width(mm)
- 60
-
- Package height(mm)
- 115
-
- Package depth(mm)
- 60
-
- Package weight(g)
- 280
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 531.57
|
CUBE REEMER
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?