(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tube Reamer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of TR-6

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    12 to 54
  • Blade hardness
    HRC56 to 60
  • No. of blades
    40 blades
  • JAN Code
    4977292222839
  • Material
    Main body: aluminum, Blade: special tool steel
  • Package width(mm)
    105
  • Package height(mm)
    150
  • Package depth(mm)
    70
  • Package weight(g)
    480
Part Number
TR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,275.99

CUBE REEMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    12 to 54
  • Blade hardness
    HRC56 to 60
  • No. of blades
    40 blades
  • JAN Code
    4977292222839
  • Material
    Main body: aluminum, Blade: special tool steel
  • Package width(mm)
    105
  • Package height(mm)
    150
  • Package depth(mm)
    70
  • Package weight(g)
    480

Product Description

Pipe reamer dedicated for stainless steel that is designed for chamfering of inner and outer diameters.
[Features]
· The 40‑blade structure ensures smooth chamfering, deburring and a clean finish.
· You can choose from the 2 compatible size variations: a type with a diameter between 8 and 35 mm, and a type with a diameter between 12 and 54 mm.
· Hardness (blade): HRC56 to 60.
[Applications]
· Perfect for chamfering and deburring of stainless steel, copper, aluminum, brass, hard PVC tube, etc.

Specifications of TR-6

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    12 to 54
  • Blade hardness
    HRC56 to 60
  • No. of blades
    40 blades
  • JAN Code
    4977292222839
  • Material
    Main body: aluminum, Blade: special tool steel
  • Package width(mm)
    105
  • Package height(mm)
    150
  • Package depth(mm)
    70
  • Package weight(g)
    480
Part Number
TR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,275.99

CUBE REEMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1