(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Chuck Compatible With French/British/US Specifications

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SAC-5PN

  • Detailed type
    Single-action plug type
  • JAN Code
    4977292425056
  • Material
    Brass, steel, etc.
  • Package width(mm)
    40
  • Package height(mm)
    215
  • Package depth(mm)
    28
  • Package weight(g)
    130
Part Number
SAC-5PN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 768.27

TYRE CHUCK 1 Piece(s) 31 Day(s)

Basic Specifications

  • Detailed type
    Single-action plug type
  • JAN Code
    4977292425056
  • Material
    Brass, steel, etc.
  • Package width(mm)
    40
  • Package height(mm)
    215
  • Package depth(mm)
    28
  • Package weight(g)
    130

Product Description

Tire chuck designed to pump air into any types of valve.
[Features]
· Compatible with any vehicles, including automobiles, motorcycles, bicycles, road bikes, etc.
· To be connected to a compressor.
· Compatible with French/British/US specifications.
· You can choose either the G1/4 screw type or the single-action plug type depending on the intended application.
[Applications]
· Can be used for pumping air for automobiles, motorcycles, bicycles, etc.

Specifications of SAC-5PN

  • Detailed type
    Single-action plug type
  • JAN Code
    4977292425056
  • Material
    Brass, steel, etc.
  • Package width(mm)
    40
  • Package height(mm)
    215
  • Package depth(mm)
    28
  • Package weight(g)
    130
Part Number
SAC-5PN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 768.27

TYRE CHUCK 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1