Leather Punch, Hole Diameter 1 mm To 30 mm

Caution
- Use an underlay for leather punches when working with the product. Do not use while holding the material in your hand. Take care not to hit your finger with the hammer. Refrain from using this product for applications other than punching holes. Store the product in such a way that its blade will not get damaged.
Product Description
Leather punch that can create a clean round hole in leather, vinyl, rubber, cardboard, etc. by tapping with a hammer.
[Features]
· Tool that can create a clean round hole by tapping with a hammer.
· You can select from 26 different hole sizes between 1 and 30 mm.
· Made of a carbon tool steel material.
[Applications]
· Can be used when making clean round holes in leather, vinyl, rubber, cardboard, etc.