(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bamboo Tweezers Sword Type No. 21 / No. 22

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The tips are sharp. Exercise due caution when handing the product.

Specifications of 4977292276658

  • Tip Type
    Other
  • Main Body Material
    Bamboo
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
Part Number
4977292276658
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 173.96

PINSET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip Type
    Other
  • Main Body Material
    Bamboo
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA

Product Description

Tweezers made of bamboo that does not damage the held item.
[Features]
· Feature outstanding non-magnetic properties, insulation and chemical resistance, and are designed for use in places that should not be exposed to chemical mixing, magnetic field, etc.
· Come in a sword style and can be chosen from the 2 approximate overall lengths: 150 mm or 200 mm, depending on the intended application.
[Applications]
· Can be used for detailed work that cannot be performed just by hand, fingers, etc.

Specifications of 4977292276658

  • Tip Type
    Other
  • Main Body Material
    Bamboo
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
Part Number
4977292276658
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 173.96

PINSET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1