(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers For Precision Work 150 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do no use this product on electrified items because it could cause an electric shock. The tip is sharp. Exercise due caution when handing the product. Please keep out of reach of young children.

Specifications of ST-5

  • Tip Type
    Curved tip
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
Part Number
ST-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 223.60

PINSET 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Tweezers with wide tips that are easy to hold an object.
[Features]
· Easy to use with a soft spring and designed to well hold the grabbed item.
· You can choose the straight type with wide tips, the bent type with short wide tips, or the bent type with long wide tips.
· Made of a stainless steel (SUS430).
[Applications]
· Can be used when performing detailed work with precision products, hobbies, models, handicrafts, etc.

Specifications of ST-5

  • Tip Type
    Curved tip
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
Part Number
ST-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 223.60

PINSET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1