(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tweezers, Oblique For Crafts

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do no use on electrified items because it could cause an electric shock.

Specifications of 4977292277976

  • Tip Type
    Flat
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
Part Number
4977292277976
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 400.37

PINSET 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Tweezers with a flat, oblique tip that can reliably pickup small, irregularly shaped objects.
[Features]
· Because they have received a fluorine treatment, they have a good feel that resists glue and resin.
· Useful for picking up beads and other small irregularly shaped objects, thanks to their oblique shape.
· The size of the package is W9 × H92 × D7 mm, with a weight of 20 g.
· They are made of a stainless steel SUS420J2 material with a fluorine treatment.
[Applications]
· Perfect for detailed work with beadsand othersmall irregularly shaped objects.
· Can be used for crafts.

Specifications of 4977292277976

  • Tip Type
    Flat
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • With/without tip replacement function
    NA
Part Number
4977292277976
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 400.37

PINSET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1