(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292277983 |
4977292278003 |
4977292278010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Overall Length (mm) |
---|---|---|---|---|---|---|---|
฿ 433.87 |
PINSET | 1 Piece(s) | 31 Day(s) | Tapered straight tip | 120 | ||
฿ 541.22 |
PINSET | 1 Piece(s) | 31 Day(s) | Tapered straight tip | 165 | ||
฿ 579.21 |
PINSET | 1 Piece(s) | 31 Day(s) | Curved tip | 160 |
Precision tweezers with sharp tips.
[Features]
· Finished with a fluorine treatment that has a good feel and resists adhesion of glue or tree sap.
· You can choose from the 3 different types: ultra-thin type with an overall length of approx. 120 mm, straight type with an overall length of approx. 165 mm, and a long-nose tweezers with an overall length of approx. 160 mm.
· They are made of a stainless steel SUS420J2 with a fluorine treatment.
[Applications]
· Perfect for repairing a watch, or doing other precisionwork.
· Can be usedfor crafts.
Part Number |
---|
4977292277983 |
4977292278003 |
4977292278010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Type | Overall Length (mm) |
---|---|---|---|---|---|---|---|
฿ 433.87 |
PINSET | 1 Piece(s) | 31 Day(s) | Tapered straight tip | 120 | ||
฿ 541.22 |
PINSET | 1 Piece(s) | 31 Day(s) | Tapered straight tip | 165 | ||
฿ 579.21 |
PINSET | 1 Piece(s) | 31 Day(s) | Curved tip | 160 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?