Nail Punch 150 mm

Brand :
SK 11

Caution

  • Punch it in perpendicular to the target material. A rounded blade tip may cause slippage. Repair it using a file, etc.

Product Description

Tool useful for driving in a nail in a tight space, such as where a hammer does not fit.
[Features]
· Available as a nail punch designed to drive in the head of the nail hammered and to handle nails that are sticking out.
· The overall length is 150 mm, and you can choose from 2 shaft diameters, 10 mm and 13 mm.
· Chrome plating finish.
[Applications]
· Can be used to hammer in nails and to drive in nail heads.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Nail Punch 150 mm | SK 11 | MISUMI Thailand