Metallic Chuck

Caution
- Use the supplied chuck handle to firmly tighten in the 3 directions. Always wear protective goggles during use. Be careful not to apply excessive loads when using with a high-torque impact driver, etc. Be sure to turn off the power before attaching or replacing accessories.
Product Description
A chuck with colorful key that secures round shaft tip parts easily and reliably.
[Features]
· Includes a key so that it grips the bit securely, preventing it from slipping.
· Equipped with a shaft with 14‑mm hex flange, ideal for securing chucks when the tip part has bitten in.
· The shaft is made of highly durable materials (load capacity of 110 N·m).
[Applications]
· Work using round shaft tip parts with an impact driver.