(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scrape Cutter S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • This product is a sharp-edged tool. Please handle it with sufficient safety. This is a non-insulated tool. Be careful of electric shock. Please secure enough working space and pay attention to safety. Please pay attention to the position of your hands that support the material. Placing your hand in front of the blade can be dangerous if you are off course. It is dangerous to use a thin metal ruler because the cutting edge will rise on it. Use a thick and wide ruler. When working or replacing the blade, wear protective goggles and gloves and exercise caution. Please store the blade when not in use even during work. Please do not touch the cutting edge directly.
  • It may cause injury and is dangerous. When not in use, store the blade and keep it out of the reach of children. Dispose of used blades properly so that they are not dangerous. If the sharpness is lost, it can be re-ground with a commercially available grindstone for blades.

Specifications of SF-3

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Specifications 1
    Auto-lock type, rubber grip
  • Material 1
    Blade: Silver titanium alloy
  • JAN Code
    4977292128544
  • Applicable Replacement Blade
    Scrape Cutter Replacement Blade SFB-3
  • Package width(mm)
    51
  • Package height(mm)
    20
  • Package depth(mm)
    17
  • Package weight(g)
    37
  • Country of origin
    Made in Japan / main body: Made in China
Part Number
SF-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 408.55

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Specifications 1
    Auto-lock type, rubber grip
  • Material 1
    Blade: Silver titanium alloy
  • JAN Code
    4977292128544
  • Applicable Replacement Blade
    Scrape Cutter Replacement Blade SFB-3
  • Package width(mm)
    51
  • Package height(mm)
    20
  • Package depth(mm)
    17
  • Package weight(g)
    37
  • Country of origin
    Made in Japan / main body: Made in China

Product Description

Utility knife with a width of 32 mm that uses a high abrasion-resistant and chemical-resistant silver titanium alloy blade.
[Features]
・Uses a titanium alloy that is rust-free, non-magnetic, highly abrasion-resistant, chemical-resistant, and antibacterial.
・This blade is a hybrid material that contains a large amount of metal ceramic and silver in titanium powder.
・It has ultra abrasion-resistance and antibacterial activity to sterilize O-157.(SIAA-acquired)
・Titaniummaterialdoes not rust even in salt water, has excellent chemical resistance, and can be washed with water and disinfected with alcohol.
・Since it is non-magnetic, it is ideal for work around electronic devices that should avoid noise.
・It has a cutter function and a scraper function.
[Applications]
・As a scraper and for cutting thick paper, rubber, vinyl, magnetic tape, etc.

Specifications of SF-3

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Specifications 1
    Auto-lock type, rubber grip
  • Material 1
    Blade: Silver titanium alloy
  • JAN Code
    4977292128544
  • Applicable Replacement Blade
    Scrape Cutter Replacement Blade SFB-3
  • Package width(mm)
    51
  • Package height(mm)
    20
  • Package depth(mm)
    17
  • Package weight(g)
    37
  • Country of origin
    Made in Japan / main body: Made in China
Part Number
SF-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 408.55

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1