(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scrape Cutter Replacement Blade S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use the cutter properly according to the precautions for use. You may not be able to use it with other cutters. Since it is a sharp-edged tool, handle it with care. Please keep out of reach of children.

Specifications of SFB-3

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Blade Replacement
  • Material 1
    Blade: Silver titanium alloy
  • JAN Code
    4977292128582
  • Quantity
    Includes 1 pc.
  • Package width(mm)
    22
  • Package height(mm)
    122
  • Package depth(mm)
    9
  • Package weight(g)
    9
  • Compatible body
    Scrape Cutter SF-3
Part Number
SFB-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 357.89

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Blade Replacement
  • Material 1
    Blade: Silver titanium alloy
  • JAN Code
    4977292128582
  • Quantity
    Includes 1 pc.
  • Package width(mm)
    22
  • Package height(mm)
    122
  • Package depth(mm)
    9
  • Package weight(g)
    9
  • Compatible body
    Scrape Cutter SF-3

Product Description

Replacement blade for Scrape Cutter S with high abrasion-resistant and chemical-resistant silver titanium alloy blade.
[Features]
・Uses a titanium alloy that is rust-free, non-magnetic, highly abrasion-resistant, chemical-resistant, and antibacterial.
・This blade is a hybrid material that contains a large amount of metal ceramic and silver in titanium powder.
・It has ultra abrasion-resistance and antibacterial activity to sterilize O-157.(SIAA-acquired)
・Titanium material does not rust even in salt water, has excellent chemical resistance,andcan be washedwith water and disinfected with alcohol.
・Since it is non-magnetic, it is ideal for work around electronic devices that should avoid noise.
[Applications]
・Replacement blade for SK11 Scrape Cutter S.

Specifications of SFB-3

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Blade Replacement
  • Material 1
    Blade: Silver titanium alloy
  • JAN Code
    4977292128582
  • Quantity
    Includes 1 pc.
  • Package width(mm)
    22
  • Package height(mm)
    122
  • Package depth(mm)
    9
  • Package weight(g)
    9
  • Compatible body
    Scrape Cutter SF-3
Part Number
SFB-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 357.89

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1