(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Filled Carbide Glass Cutter for Stained Glass No.2, 2 to 6 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Cannot be used to cut tempered glass subject to special treatment, such as automobile glass and table glass.

Specifications of 4977292189064

  • Product Model
    Glass cutter
  • Main Body, Replacement Blade
    Body
  • Cutting thickness(mm)
    2 to 6
  • JAN Code
    4977292189064
  • Package width(mm)
    50
  • Package height(mm)
    205
  • Package depth(mm)
    16
  • Package weight(g)
    67
Part Number
4977292189064
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 921.14

CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Glass cutter
  • Main Body, Replacement Blade
    Body
  • Cutting thickness(mm)
    2 to 6
  • JAN Code
    4977292189064
  • Package width(mm)
    50
  • Package height(mm)
    205
  • Package depth(mm)
    16
  • Package weight(g)
    67

Product Description

Utility knife ideal for straight and curved cutting of flat glass and mirror plates.
[Features]
・The shape of the grip is created by research on applying the force to the knife stably, and it has a good balance of fingerhold and cutting along the ruler, and is easy to use.
・Easy to use, developed as a high-quality glass cutter.
・Since it is an oil-filled type, it generates little cutting chips and can cut stably, and a small head is featured for better visibility of cut lines.
[Applications]
・Ideal for cutting glass plate and mirror plates with a plate thickness of 2 to 6 mm.

Specifications of 4977292189064

  • Product Model
    Glass cutter
  • Main Body, Replacement Blade
    Body
  • Cutting thickness(mm)
    2 to 6
  • JAN Code
    4977292189064
  • Package width(mm)
    50
  • Package height(mm)
    205
  • Package depth(mm)
    16
  • Package weight(g)
    67
Part Number
4977292189064
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 921.14

CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1