(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SSC-380W |
SSC-580W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|
฿ 1,280.00 |
SKJ HAND TOOL | 1 Piece(s) | 31 Day(s) | (External dimension) W380 × D275 × H255 | Approx. 2.5 kg | ||
฿ 1,676.77 |
SKJ HAND TOOL | 1 Piece(s) | 31 Day(s) | (External dimension) W585 × D280 × H255 | Approx. 3.6 kg |
Stainless steel body that offers both strength and superior design.
[Features]
· Stainless steel body that offers both strength and superior design.
· Wide handle type that is easy to grip.
· Comes with a parts case for sorting and storing of small accessories.
[Applications]
· For storing and transporting instruments, tools, small accessories, etc.
Part Number |
---|
SSC-380W |
SSC-580W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|
฿ 1,280.00 |
SKJ HAND TOOL | 1 Piece(s) | 31 Day(s) | (External dimension) W380 × D275 × H255 | Approx. 2.5 kg | ||
฿ 1,676.77 |
SKJ HAND TOOL | 1 Piece(s) | 31 Day(s) | (External dimension) W585 × D280 × H255 | Approx. 3.6 kg |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?