Hammer Replacement Handle No. 17 450 mm, For Framing Hammer

Brand :
SK 11

Caution

  • Always drive in a wedge to use the handle.

Product Description

Perfect 450‑mm hammer replacement handle to use as a replacement handle for a framing hammer.
[Features]
· For a framing hammer.
· Product type: part, Part: handle, Handle material: oak, Weight (g): 220, Handle length: 450.
· Package width (mm): 35, Package height (mm): 450, Package depth (mm): 25, Package weight (g): 220.
· Always drive in a wedge to use the handle.
[Applications]
Perfect as a replacement handle for a hammer.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat