Hammer Replacement Handle No. 16 390 mm, For Framing Hammer

Brand :
SK 11

Caution

  • Always drive in a wedge to use the handle.

Product Description

Perfect hammer replacement handle to use as a dedicated replacement handle for a framing hammer.
[Features]
· Developed as a part for framing hammers.
· The material of the handle is oak, its weight is 200 g, and the length is 390 mm.
· The size of the package is W35 × H390 × D20 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of framing hammer can no longer be used.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat