(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hammer Replacement Handle No. 12 315 mm, Hammer 24 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Always drive in a wedge to use the handle.

Specifications of 4977292137218

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    100
  • Handle Length(mm)
    315
  • JAN Code
    4977292137218
  • Package width(mm)
    25
  • Package height(mm)
    315
  • Package depth(mm)
    15
  • Package weight(g)
    100
Part Number
4977292137218
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 249.94

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    100
  • Handle Length(mm)
    315
  • JAN Code
    4977292137218
  • Package width(mm)
    25
  • Package height(mm)
    315
  • Package depth(mm)
    15
  • Package weight(g)
    100

Product Description

Replacement hammer handle developed as a dedicated replacement handle for 24‑mm hammers.
[Features]
· Part for a hammer, compatible with a 24‑mm hammer.
· The material of the handle is oak, its weight is 100 g, and the length is 315 mm.
· The size of the package is W25 × H315 × D15 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of a 24‑mm hammer can no longer be used.

Specifications of 4977292137218

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    100
  • Handle Length(mm)
    315
  • JAN Code
    4977292137218
  • Package width(mm)
    25
  • Package height(mm)
    315
  • Package depth(mm)
    15
  • Package weight(g)
    100
Part Number
4977292137218
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 249.94

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1