Hammer Replacement Handle No. 11 315 mm, Hammer 21 mm

Caution
- Always drive in a wedge to use the handle.
Product Description
Replacement hammer handle developed as a dedicated replacement handle for 21‑mm hammers.
[Features]
· Part for a hammer, compatible with a 21‑mm hammer.
· The material of the handle is oak, its weight is 80 g, and the length is 315 mm.
· The size of the package is W15 × H315 × D15 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of a 21‑mm hammer can no longer be used.