(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Replacement Handle No. 13, Sledgehammer, Small

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Always drive in a wedge to use the handle.

Specifications of 4977292137225

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    100
  • Handle Length(mm)
    Approx. 330
  • JAN Code
    4977292137225
  • Package width(mm)
    30
  • Package height(mm)
    320
  • Package depth(mm)
    20
  • Package weight(g)
    100
Part Number
4977292137225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 269.24

HUMMER SUBSTITUTION NO.13 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    100
  • Handle Length(mm)
    Approx. 330
  • JAN Code
    4977292137225
  • Package width(mm)
    30
  • Package height(mm)
    320
  • Package depth(mm)
    20
  • Package weight(g)
    100

Product Description

Perfect hammer replacement handle to use as a dedicated replacement handle for a small sledgehammer.
[Features]
· Developed as a part for small sledgehammers.
· The material of the handle is oak, its weight is 100 g, and the length of the handle is 330 mm.
· The size of the package is W30 × H320 × D20 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Perfect for use as a spare replacement handle when the handle of a small sledgehammer can no longer be used.

Specifications of 4977292137225

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    100
  • Handle Length(mm)
    Approx. 330
  • JAN Code
    4977292137225
  • Package width(mm)
    30
  • Package height(mm)
    320
  • Package depth(mm)
    20
  • Package weight(g)
    100
Part Number
4977292137225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 269.24

HUMMER SUBSTITUTION NO.13 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1