(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Replacement Handle 300 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 224.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292137089
4977292137096
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
JAN Code Package width
(mm)
Package height
(mm)
Package depth
(mm)
Package weight
(g)

฿ 224.62

HAMMER REPLACEMENT 300 MM 1 Piece(s) 31 Day(s) 147 4977292137089 30 300 25 147

฿ 228.23

HAMMER REPLACEMENT 300 MM 1 Piece(s) 31 Day(s) 162 4977292137096 34 299 28 162

Basic Specifications

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Length(mm)
    300

Product Description

300 mm replacement handle perfect as a replacement handle specifically for a hammer.
[Features]
· For 2P: package width / 30, package height / 300, package depth / 25 mm.
· For 3P: package width / 34, package height / 299, package depth / 28 mm.
· You can choose either 2P or 3P type, depending on the application.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement when the hammer replacement handle can no longer be used.

Part Number
4977292137089
4977292137096
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
JAN Code Package width
(mm)
Package height
(mm)
Package depth
(mm)
Package weight
(g)

฿ 224.62

HAMMER REPLACEMENT 300 MM 1 Piece(s) 31 Day(s) 147 4977292137089 30 300 25 147

฿ 228.23

HAMMER REPLACEMENT 300 MM 1 Piece(s) 31 Day(s) 162 4977292137096 34 299 28 162

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1