Rubber Hammer 1/2 LBS

Brand :
SK 11

Caution

  • Do not use on concrete and stone, for driving nails, etc.

Product Description

A rubber type hammer that does not easily scratch hitting objects.
[Features]
・The hammer features a rubber head that does not easily damage hit objects.
・The product type consists of a rubber hammer head and oak handle material.
・Its head weighs 1/2 lbs. and weighs 295 g in total.
・It cannot be used for concrete, stone, nailing, etc.
[Applications]
・It can be used when assembling furniture, sheet metal work, and repairing machinery.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Rubber Hammer 1/2 LBS | SK 11 | MISUMI Thailand