Cutting Nipper 120 mm To 210 mm

Brand :
SK 11

Caution

  • Do no use on electrified items because it could cause an electric shock. Do not use on piano wire or steel wire because they will nick the blade.

Product Description

Nippers useful for hobbies, weekend projects, etc.
[Features]
· Handy for cutting wire and extracting nails using soft steel.
· You can choose from 4 overall lengths, 120, 150, 180 and 210 mm, according to the application.
· Made of a chrome-vanadium steel material with a hardness of HRC58.
· Cannot be used to cut piano wire or steel wire.
[Applications]
· Can be used when cutting wire and extracting nails using soft steel.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cutting Nipper 120 mm To 210 mm | SK 11 | MISUMI Thailand