Hand Nibbler 185 mm

Brand :
SK 11

Caution

  • This tool is a non-insulated tool, so always cut the power before use. Do not use this product for purposes other than the intended purpose. Be careful not to injure your hand or body with the jaws or blade. Keep out of reach of children.

Product Description

Tool that can be used for cutting iron plating without causing warping.
[Features]
· Allows complete control when cutting iron plating, aluminum boards, resin boards, etc. that are difficult to work with without causing a burr for a smooth cut edge.
· Allows cutting of any shape, circles, squares, straight lines, curved lines, etc.
· The blade width is approx. 5.2 mm, resulting in a width of approx. 6 mm after cutting the item.
· The cutting capacity is 1.0 mm or less for iron plating, 0.5 mm or less for stainless steel plating, 1.5 mm or less for aluminum boards and 1.5 mm or less for plastic.
[Applications]
· Can be used when cutting iron plating, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat