Stainless Steel Yattoko Pliers, Round Nose

Caution
- Do no use on electrified items because it could cause an electric shock. Please do not use in place of a hammer. Please do not apply impact by striking this product with a hammer, etc.
Product Description
Needle-nose pliers made using a rust-resistant stainless-steel.
[Features]
・It fits in your hands and is very convenient for detailed work.
・It can also be used for bending wire rods.
・The material is stainless steel (SUS420J2) and the overall length is approx. 135 mm.
・The shape is developed as a rosary type.
[Applications]
・It can be used for detailed manual work such as hobbies and beadwork.
・Ideal for clamping, bending, and machining wire rods.