FG Heavy-Duty Nippers JIS On Cardboard Mount

Caution
- Only use this product for its intended purpose. Ensure that the area is safe to work in before use. Wear safety glasses, etc. while working. Do not use for cutting sizes larger than its capacity.
Product Description
Nippers with outstanding cutting ability and durability.
[Features]
· Featuring an original grip for a good fit to the hand.
· Overall length of approx. 150 mm.
· Cutting capacity in the range of a diameter of 2.0 mm for iron wire and a diameter of 3.0 mm for copper wire.
· The materials include a body made of a special steel with a heat treatment involving non-oxidized quenching, blades that are induction hardened and a handle made from polyvinyl chloride.
[Applications]
· Perfect for cutting iron wire and copper wire.