FG Needle-Nose Pliers (JIS Cardboard Mount)

Brand :
SK 11

Caution

  • Only use this product for its intended purpose. Ensure that the area is safe to work in before use. Wear safety glasses, etc. while working. Do not use for cutting sizes larger than its capacity.

Product Description

Needle-nose pliers with a spring with outstanding tip precision.
[Features]
· Featuring an original grip for a good fit to the hand as well as outstanding usability.
· Overall length of approx. 150 mm.
· Cutting capacity within the range of a diameter of 1.5 mm for iron wire and a diameter of 2.6 mm for copper wire.
· Main body made of special steel and a handle made from polyvinyl chloride.
[Applications]
· Can be used when assembling and wiring precision equipment.
· Perfect for a wide range of applications, such as cutting, grasping, bending, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

FG Needle-Nose Pliers (JIS Cardboard Mount) | SK 11 | MISUMI Thailand