(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Torx Screwdriver Set EPS-500

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use for electrically charged items. Use a tool that matches the size of the screws. Wear safety glasses when working. Applying too much force can damage the screw or cause an injury. Use this product only for its intended purpose and applications. Do not use this product if you notice any abnormalities, such as cracking, chipping, wear, deformation, etc.

Specifications of EPS-500

  • Tip standards
    Torques
  • Single Product/Set Classification
    Set Parts
  • Shaft type
    Circle
  • Grip Type
    Resin
  • Set includes accessories
    T2 × 25 mm, T3 × 25 mm, T4 × 25 mm, T5 × 25 mm, T6 × 25 mm, T8 × 25 mm
Part Number
EPS-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 659.00

DRIVER 1 Piece(s) 17 Day(s)

Basic Specifications

  • Tip standards
    Torques
  • Single Product/Set Classification
    Set Parts
  • Shaft type
    Circle
  • Grip Type
    Resin
  • Set includes accessories
    T2 × 25 mm, T3 × 25 mm, T4 × 25 mm, T5 × 25 mm, T6 × 25 mm, T8 × 25 mm

Product Description

Specialty Torx screwdriver set compatible with small Torx screws.
[Features]
· Can be used for tightening and loosening small T-type Torx screws, utilizing a handle design that is easy to turn and resistant to slipping.
· Using a special high-grade alloy steel provides a high level of strength and durability.
· The grip end hasa rotating cap, making it possible to quickly and easily turn the screwdriver.
· The set includes a total of 6 screwdrivers: T2 × 25 mm, T3 × 25 mm, T4 × 25 mm, T5 × 25 mm, T6 × 25 mm and T8 × 25 mm.
[Applications]
· Perfect for tightening and loosening small Torx screws.

Specifications of EPS-500

  • Tip standards
    Torques
  • Single Product/Set Classification
    Set Parts
  • Shaft type
    Circle
  • Grip Type
    Resin
  • Set includes accessories
    T2 × 25 mm, T3 × 25 mm, T4 × 25 mm, T5 × 25 mm, T6 × 25 mm, T8 × 25 mm
Part Number
EPS-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 659.00

DRIVER 1 Piece(s) 17 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1