(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Screwdriver Set EPS-520

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of EPS-520

  • Tip standards
    Phillips (+) / Slotted (-)
  • Tip size / Phillips (+)
    No.00 / No. 0
  • Tip size / flathead (-) blade width (mm) B1
    1.8 ~ 3
  • Shaft length L (mm)
    50 ~ 100
  • Single Product/Set Classification
    Set Parts
  • Shaft type
    Circle
  • Set includes accessories
    +00 × 75, +0 × 100, -1.8 × 50, -2.4 × 75, -3.0 × 100 mm
Part Number
EPS-520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 717.00

DRIVER 1 Piece(s) 11 Day(s)

Basic Specifications

Product Description

Screwdriver set utilizing a handle design that is easy to turn and resistant to slipping.
[Features]
· Long type for gaining access to difficult-to-reach screws.
· Screws can be turned with more stability because of the narrow portion of the handle, and the added slits make it resistant to slipping.
· Using a special high-grade alloy steel provides a high level of strength and durability.
· The grip end has a rotating cap, makingitpossible toquickly and easily turn the screwdriver.
· Cross-head screwdrivers: +00 × 75, +0 × 100, straight-slot screwdrivers: -1.8 × 50, -2.4 × 75, -3.0 × 100 mm for a total of 5 screwdrivers in the set.
[Applications]
· Can be used when tightening and loosening screws.

Specifications of EPS-520

  • Tip standards
    Phillips (+) / Slotted (-)
  • Tip size / Phillips (+)
    No.00 / No. 0
  • Tip size / flathead (-) blade width (mm) B1
    1.8 ~ 3
  • Shaft length L (mm)
    50 ~ 100
  • Single Product/Set Classification
    Set Parts
  • Shaft type
    Circle
  • Set includes accessories
    +00 × 75, +0 × 100, -1.8 × 50, -2.4 × 75, -3.0 × 100 mm
Part Number
EPS-520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 717.00

DRIVER 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1