(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Screwdriver EPS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Lightly press on the head of the screwdriver with a finger while turning it to prevent the tip of the screwdriver from slipping out of the groove on the screw. Do not use for electrically charged items. Use a tool that matches the size of the screws. Wear safety glasses when working. Applying too much force can damage the screw or cause an injury. Use this product only for its intended purpose and applications.

Specifications of EPS-00P

  • Tip standards
    Plus (+)
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Circle
Part Number
EPS-00P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1

฿ 143.58

DRIVER 1 Piece(s) 31 Day(s) Plus (+) No.00 -

Basic Specifications

Product Description

Perfect screwdriver for repairing clocks and glasses and assembling models and precision equipment.
[Features]
· The grip end has a rotating cap, making it possible to quickly and easily turn the screwdriver.
· The cross-head screwdriver is available in 2 sizes, +00 and +0.
· You can select from 5 sizes of straight-slot screwdrivers: -1.0 mm, -1.2 mm, -1.8 mm, -2.4 mm and -3.0 mm.
[Applications]
· Can be used for tightening and loosening screws when repairing clocks and glasses and assembling models and precision equipment.

Specifications of EPS-00P

  • Tip standards
    Plus (+)
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Circle
Part Number
EPS-00P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1

฿ 143.58

DRIVER 1 Piece(s) 31 Day(s) Plus (+) No.00 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1