Faucet Screwdriver No.800-045W

Brand :
SK 11

Caution

  • Do not use for electrically charged items. Please use an appropriately sized product. Wear safety glasses when working. Refrain from using this product for applications other than those for which it was intended.

Product Description

Screwdriver with an elastomer resin grip that prevents slipping and makes it easy to apply force.
[Features]
· The tip has a straight shape.
· Perfect for maintenance around faucets. The medium thickness handle makes it easy to apply a lot of force, which is useful for firmly tightened screws.
· Can also be used with a wrench,etc. because of the 8 mm square shaft.
[Applications]
· Perfect for tightening and loosening tasks because of the large-diameter slotted grooves.
· Can be used for check valves with strainers, flow control faucets, shut-off valves, etc.
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
Faucet Screwdriver No.800-045W | SK 11 | MISUMI Thailand