Spinner Handle SFH3 / SFH4, Product Width (mm) 23 / 35

Caution
- Do not use this product by adding a pipe, etc. Insert the drive square as far as it will go. Do not apply impact by striking this product with a hammer, etc.
Product Description
It is a socket handle that can set the drive angle according to situations.
[Features]
・ You can set the handle upright for quick rotation, or lay it down for large torque work.
・ It is available in 2 sizes with a overall length of 250 mm and 300 mm.
・ It can be selected from 2 types with a square socket of 9.5 mm (3/8 inch) and 12.7 mm (1/2 inch) depending on the intended use
[Applications]
・ Tightening and loosening bolts and nuts