Stubby Ratchet Handle SRH2CS/SRH3CS

Brand :
SK 11

Caution

    Product Description

    Socket wrench with a compact body that fits in your hand.
    [Features]
    · Particularly effective for use in places where the wrench length is restricted.
    · The extra-small head designed to be one size smaller enables working in constrained spaces.
    · With a 72‑tooth gear, it has outstanding usability at a small feed angle, even in places with limited swivel width.
    · You can choose from 2 sizes of drive square, 6.35 mm (1/4 inch) and 9.5 mm (3/8 inch), according to the application.
    [Applications]
    · Perfect when tighteningand loosening hex bolts, nuts and screws in combination with sockets.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stubby Ratchet Handle SRH2CS/SRH3CS | SK 11 | MISUMI Thailand