Stubby Flex R Handle

Brand :
SK 11

Caution

    Product Description

    Socket wrench handle useful in difficult locations thanks to its compact body and 180° swivel angle.
    [Features]
    · Offers a size that can fit in the hand.
    · The extra-small head designed to be one size smaller enables working in constrained spaces.
    · With a 72-tooth gear, it has outstanding usability at a small feed angle, even in places with limited swivel width.
    · You can choose from 2 sizes of square drive, 6.35 mm (1/4 inch) and 9.5 mm (3/8 inch).
    [Applications]
    · Perfect when tightening and loosening hex bolts, nutsandscrews in combination with sockets.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SRH2CSF | Stubby Flex R Handle | SK 11 | MISUMI Thailand