Double-End Ratchet Wrench SPD-R1719S/SPD-R1721S

Brand :
SK 11

Caution

    Product Description

    A wrench with a beautiful glow from the gunmetal gray color that shows off the overall polished finish.
    [Features]
    · The curved, tapered tip is perfect for fastening annealing wire, with a design that matches the spider series.
    · Short type with a built-in hole for a fall prevention cord.
    · You can choose from 2 sizes, 17 × 19 mm and 17 × 21 mm, according to the application.
    [Applications]
    · Can be used when assembling and disassembling scaffolding and for form work.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat