Extra-Long Straight Box Wrench SML Series

Brand :
SK 11

Caution

    Product Description

    Long type of wrench that can be used to easily apply a lot of torque and in places that are difficult to reach.
    [Features]
    · Can even be used when there is a counterbore around nuts and bolts thanks to the offset shape.
    · Perfect for low-profile bolts, as the box end is not countersunk, resulting in firm torque transmission through increased contact surface with the bolt.
    · The body of the wrench has undergone extremely flat machining with a mirror polish.
    · You can select from 6 different sizes: 8 × 10 mm, 10 × 12 mm, 12 × 14 mm,14 × 17 mm, 17 × 19 mm and 22 × 24 mm.
    [Applications]
    · Perfect to use when tightening and loosening hex bolts and nuts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SML-1012 | Extra-Long Straight Box Wrench SML Series | SK 11 | MISUMI Thailand