Double-Sided Diamond Sharpening Stone, Round Type 150 mm

Caution
- Do not use with oil as this might cause clogging. When clogged, use a brush and clean using a detergent, etc. After washing, wipe away any moisture and ensure it is thoroughly dry before storing away. Do not subject to shock or impact as doing so may cause damage. The surface may become discolored and turn brown. This is simply rust from the iron content of the polished blade and will not affect use.
Product Description
A round type file that can be used in any direction. Keeps uneven distributions of friction to a minimum.
[Features]
· A diamond whetstone for easy sharpening of long blades.
· Can powerfully sharpen hard blades such as ceramic types.
· More resistant to abrasion than conventional sharpening stones so does not require correction of the grinding surface.
· Both sides can be used; the rough sharpening surface with a grit size of 400 and the medium finishing surface with a grit size of 1000.
[Applications]
· Ideal for sharpening blades from household kitchen knives to cemented carbide types.
· Can be used on kitchen knives, planers, pocket knives, drills, etc.