1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat File For Ironworking SG, Quick C

SKJ FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working. Do not use it for anything other than the intended usage. Doing so may result in unexpected accidents or damage.

Product Description

File equipped with a soft grip.
[Features]
· Equipped with a soft grip that is easy to hold and non-slip.
[Applications]
· For polishing stainless steel, iron, copper, aluminum, brass, etc.

Part Number
4977292175197
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 600.00

SKJ FILE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Roughness of grain Second cut Size Blade length: 150 mm Shape Flat
JAN Code 4977292175197 Details of cut type Quick cut, medium grain Package width(mm) 33
Package height(mm) 295 Packaging depth(mm) 24 Package weight(g) 115
Material File part: SKS-8 Specifications With soft grip Applications For stainless steel / ironworking