File For High-Precision Work, Half-Round (For Ironworking)

Brand :
SK 11

Caution

  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Product Description

A half-round-profile file, suitable for use in detailed precision work.
[Features]
· Overall length: 160 mm.
· Includes a handle.
[Applications]
· For precision detailed work on metal, particularly on iron.