Water-Resistant Paper For Polishing Block

Caution
- Confirm the grit size and do not use on items for which it could become an issue if they are scratched. Always perform a test on an inconspicuous area before use.
Product Description
Dedicated sheet polishing material for polishing blocks.
[Features]
· Replacement water-resistant paper with which you can pull out a new surface to use if the paper is worn.
· Developed as a water-resistant paper for use with compatible 64‑mm wide polishing blocks.
· Includes adhesive glue for affixing for use.
· A selection of 3 grit sizes, #400, #1000 and #1,500.
· The length of the paper is 1,800 mm.
[Applications]
· Can be used with 64‑mm wide polishing block models.