Dry Abrasive Paper Mini Set

Brand :
SK 11

Caution

  • Only use for the applications for which it was originally intended. Keep out of reach of children. Store in a cool dark place out of direct sunlight. As an artificial abrasive is used, take adequate caution not to damage your skin when handling. Always test on an inconspicuous area before use.

Product Description

Sheet polishing material that is an easy-to-use palm size. Does not require cutting.
[Features]
· Includes an agent for preventing clogging, helping ensure a long life.
· Dedicated dry sanding type abrasive.
· 76 × 140‑mm palm size.
· Grit sizes A60, A120, A240 types available.
· Made of artificial abrasive and craft paper.
[Applications]
· Ideal for rough grinding of woodwork, base polishing of woodwork, finish polishing of woodwork, etc.