Dry Abrasive Paper Mini #240

Brand :
SK 11

Caution

  • Only use for the applications for which it was originally intended. Keep out of reach of children. Store in a cool dark place out of direct sunlight. As an artificial abrasive is used, take adequate caution not to damage your skin when handling. Always test on an inconspicuous area before use.

Product Description

Sheet polishing material that is an easy-to-use palm size. Does not require cutting.
[Features]
· Includes an agent for preventing clogging, helping ensure a long life.
· 76 × 140‑mm palm size.
· A dedicated dry sanding type abrasive with A240 type grit size.
· Made of artificial abrasive and craft paper.
[Applications]
· Can be used for base finish polishing of woodwork, finish polishing before painting, smoothing the grain of 120 paper, etc.