Replacement Paper For Hand Sander, Thick

Caution
- Confirm the grit size and do not use on items for which it could become an issue if they are scratched.
Product Description
Sheet polishing material developed as dedicated replacement paper for SK11 hand sanders.
[Features]
· There is a step between the base material and the patterned abrasive grain coating, preventing clogs and providing powerful grinding performance.
· Hook and loop type so the paper can be replaced easily.
· Wide-width type with a width of 50 mm.
· Can be used with the HS-1, HS-2, HS-3 model hand sanders.
· A selection of 3 grit sizes, #80, #120 and #180 are available.
[Applications]
· Ideal for polishing of base materials in woodworking, etc., polishing of painted/coated surfaces and for polishing during metal machining work.
· Can be used when replacing paper for SK11 hand sanders.