1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond File, Tapered Half-Round Type

SKJ FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 866.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Secure the work material well for best use of the file. Use by applying force when pushing. If used in the reverse direction, the grain will become damaged, shortening the life of the file.

Product Description

A diamond file that also supports hard materials such as ceramic and carbide.
[Features]
· Diamond powder, a material that is ideal for polishing, has been electrodeposited to the base material.
· Overall length: 215 mm (file part approx. 80 mm).
· Grit size: #300 equivalent.
· Tapered half-round type.
· With grip.
[Applications]
· For sharpening kitchen knives, scissors, circular saw blades, etc. Can also be used to polish ceramic, carbide inserts, etc.
· Can be used on hard-to-grind materials that regular files cannot, such as cemented carbide, highly quenched steel, ceramics, etc.

Part Number
4977292189620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 866.00

SKJ FILE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 215 (file part approx. 80) Particle Size(#) 300 equivalent Shape Tapered half-round type
JAN Code 4977292189620 Package width(mm) 40 Package height(mm) 300
Packaging depth(mm) 10 Package weight(g) 100 Specifications With grip

Please check the type/dimensions/specifications of the part 4977292189620 in the Diamond File, Tapered Half-Round Type series.