Sanding Roll For Woodworking Dry Sanding (Roll Type)

Brand :
SK 11

Caution

  • Only use for the applications for which it was specifically designed. Confirm the grit size and do not use on items for which it could become an issue if they are scratched.

Product Description

An economical sheet polishing material that can be cut to the required length to avoid waste.
[Features]
· A roll type that is easy to organize and convenient to store away.
· Sturdy, ideal for use with a sander.
· Can also be used with hand sanders and polishing blocks.
· Can be easily cut by hand. Simply bend back and forth.
[Applications]
· Used for rough base grinding of woodwork, removing paint from wooden fences/terraces and for removing rust.